IESNA:LM-63-2002
[TEST]P1055637
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S560D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1710
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
975 967 962.6 956.1 945.9 932 916.7 899.2 878.8 856.9
832.8 806.6 778.1 749 718.3 687 654.9 620.6 586.3 552.1
516.3 481.3 447 411.3 373.4 339.1 302.6 265.5 228.3 191.8
154.6 121.1 89 58.3 31.4 10.9 0
975 979.4 974.3 964.8 948.8 926.9 903.6 877.3 848.1 817.5
782.5 747.5 711 672.4 633 592.9 552.1 511.2 470.4 428.8
388.7 349.3 310.7 272.7 236.3 202 167.7 139.3 117.4 97
77.3 59.8 44.5 30.6 19 8 0
975 969.9 960.4 939.3 913.8 883.1 848.9 808.8 766.5 720.5
673.1 625 575.4 528 481.3 436.1 393.1 351.5 312.9 276.4
242.1 213.7 192.5 171.4 151.7 134.2 117.4 102.1 87.5 73.7
61.3 48.9 37.9 27 17.5 8 0
975 970.7 951.7 925.4 891.9 851.1 807.3 757.7 701.6 643.9
589.2 535.3 482.8 433.9 389.4 347.1 307.8 270.6 241.4 221
202 183.8 164.1 148.8 132.7 118.9 105 91.9 79.5 68.6
56.9 45.9 35.7 25.5 16 7.3 0
975 973.6 958.3 927.6 889 845.9 796.4 740.9 681.1 622.8
565.2 508.3 456.5 408.4 364.6 323.8 286.6 254.5 233.4 213.7
194.7 178.7 160.4 144.4 130.5 116.7 103.6 91.2 78.8 67.1
56.2 45.2 35 25.5 16.8 8 0
